1–2A Power Supplies
These compact power supplies are an economical solution for 24 Vdc power needs. The lightweight, DIN-rail-mounted enclosures, wide input voltage range and robust screw terminals ensure easy install and use. Eaton's ELC power supplies were designed for use with Eaton logic controllers, but they suit a variety of other applications as well.
- The compact size with common depth and height across models allows for common panel depths and family consistency.
- Front-mounted pressure plate screw terminals provide a robust connection.
- Removable, finger-safe protective cover for terminals are included in the design for added safety.
- Integrated mounting hardware allows for panel mounting or DIN-rail mounting.
Loading Content..Please wait!
- Available in 1 and 2A models