IT. Power Supplies (PSS)

IT. Power Supplies (PSS)

Eaton's PSS power supplies are designed to provide the highest outrush current in the industry for units of their size. This line is designed to work with the S801, S811, MV811 and IT. electromechanical devices, as well as a variety of 24 Vdc applications that includes support of sensors, operator interfaces, PLCs, communication networks, heating and lighting.