C22 with pigtail
The convenient all-in-one C22 with pigtail integrated the required cable, connector and housing in one single device. The high degrees of protection in the front (up to IP69K) and at the back (IP65) of these devices make the perfect choice for applications in which oil-tight protection from dirt or liquids is required.
- Up to IP69K ratings in the front and IP65 in the back ensures that the pushbuttons can be installed next to control panels as well as directly inside machine rooms
- Compact design for space-savings as well as easy plug-and-play installation
- Available with cable lengths of 20 cm, 50 cm, 1 m and 3.5 m
- Pre-configured cable connections with M12 or M8 plugs and cables with unterminated flying leads are available
- Illuminated LED pushbuttons rated for non-stop light emission for over 100,000 hours

Let us know how we can help!