C22
C22 Compact pilot devices share the same attractive design as our M22 modular pushbuttons, but are designed with “monoblock” construction. Contact blocks are built-in to each device without the need to purchase or assemble separate back-of-panel components.
- Standard Pushbuttons rated to five million mechanical operations
- All illuminated devices feature LED light units rated to 100,000 hours
- Field-convertible pushbuttons and selector switches (momentary/maintained)
- Most components carry an IP67/69k rating, suitable for high temperature, high-pressure wash down environments
- Laser etched button-lenses and all other front-of-panel accessories can be shared with the M22 line
Loading Content..Please wait!