M22
This attractive, functional line of pushbuttons features a space-saving construction that enables fast assembly. The complete illuminated M22 line offers LED light units to ensure high-quality brightness and up to 100,000 hours of illumination. Because of the rugged design of these pushbuttons, most operators and contact blocks exceed five million mechanical operations.
- This highly versatile line features field-convertible functions and customized laser engraving capabilities.
- LED indicators offer 100,000 hours of life in high-vibration environments and lenses specifically designed for LED illumination.
- All components feature an IP66 rating, and some carry IP67 and IP69K for wash down environments.
M22 Pushbutton Videos
Loading Content..Please wait!
- Available with a silver or black colored bezel