E30
These square, multifunctional operators feature die cast construction to prevent the passing of oil and other contaminants through the operator into the contact structure or panel interior. The attractive square operator styling, coupled with custom legending of colored button and lenses and many special function accessories, makes E30 30.5 mm components ideal for a variety of industrial and OEM applications.
- Up to six input and indicating functions can be grouped into a single operating head, saving valuable panel space.
- Pushbutton operators will accommodate up to four single-depth, stackable contact blocks behind each operating button (up to eight circuits maximum).
- Indicating lights are supplied complete with either a transformer light unit up to 600 Vac supply line voltage or full voltage light unit up to 120 Vac/Vdc supply line voltage.
- Combination pushbutton with indicating light operators are supplied complete with a transformer or full voltage unit. Contact blocks must be ordered separately (up to four circuits maximum).
Loading Content..Please wait!