30mm
Eaton offers a wide variety of rugged, 30-mm pushbuttons and indicating lights to suit any application.
10250T
These heavy-duty, water- and oil-tight 30.5 mm pushbuttons are an excellent choice for applications where reliability and durability are required.
E34
Eaton's E34 line of pushbuttons offers the same rugged die cast construction of the 10250T line with an additional two-layer, 100 percent solid thermosetting cathodic epoxy coating.
E30
Eaton's E30 industrial line of water- and oil-tight pushbutton and indicating lights feature a wide selection of square, multifunctional operators that conveniently mount in a standard 30.5 mm-diameter panel hole.
HT800
Eaton's HT800 devices have a familiar appearance found in most industrial applications, and they are suitable for replacement of several other manufacturer's 30.5 mm pushbutton devices.
Loading Content..Please wait!