Relays and Timers
Whether you're a machine builder or end user, control panel designer or facility maintenance manager, Eaton's expansive offering of relay options with customization capabilities can meet all of your specific application requirements.
General Purpose Relays
D Series Ice Cube, Enclosed Power, and Open Power General Purpose Relays are compact, ultra-high sensitivity relays with quick response time. High reliability, as well as multiple feature and voltage options, allows general purpose relays to offer the perfect fit for any application.
Timing Relays
Eaton's wide range of timing relays offers a simple form of time-based control which allows users to open or close the contacts based on a specified timing function. They are ideal for high variability operations, such as systems integrators, distributors, and small equipment manufacturers.
Solid State Relays
Solid-State Relays are a technologically advanced set of heavy-duty, industrial electronic relays for tough applications and harsh environments. They perform many applications that electromechanical relays perform, with the distinct advantage of having no moving mechanical parts within them.
Safety Relays
Safety relays are intended to reliably monitor the signals from safety devices at all times and switch off quickly and reliably in an emergency.
Terminal Block Relays XR Series
XR Series Terminal Block Relays are plug-in interfaces that connect to basic terminal blocks for applications where panel space is a concern. Available in all standard control voltages with SPDT and DPDT configurations, they are ideal when a high switching capacity and long electrical service life is required.
NEMA Relays
Eaton's NEMA relays include a variety of machine tool type relays. Included in this are open style relays and relays with convertible or side-mount contacts. Also included in this family are a variety of accessories to match the application, including suppressors, timing contacts and enclosures.
Alternating Relays D85 Series
D85 Series Alternating relays from Eaton are used in applications where the optimization of load usage is required by equalizing the run time of two loads. They are also used where additional capacity is required in case of excess load requirements.
Sensing and Monitoring Relays
Eaton's Family of Sensing and Monitoring Relays are designed for industrial applications, and have passed rigorous noise immunity, vibration and shock tests. They offer a rugged ABS housing, an all potted construction, and combine low cost with high accuracy.
EASY Intelligent Relays
EASY Programmable Relays excel in traditional applications where multiple relays, timers and pushbuttons are used. Three families (EASY500, EASY700, EASY800) offer more than 35 styles that support 12 - 320 I/O points. Typical uses include car washes, automatic doors, lighting, pump control, 12 Vdc automotive and machinery.
Monitoring Relays
Eaton’s selection of Monitoring Relays can be easily customized for specific application requirements.
Motor Protection Relays
Eaton offers a full line of IEC and NEMA rated overload relays to provide motor overcurrent protection.
Loading Content..Please wait!