Multiconnector Blocks
Eaton's Multiconnector Blocks offer a broad range of robust connectivity options and is an easy way to quickly connect sensors to a control system. For convenience and installation troubleshooting, indicator LEDs provide both power and output status on the block.
- Eaton's Multiconnector Blocks feature a capacity of up to 4A per port and 12A per block.
- The robust design resists vibration and moisture penetration.
- Ideal for extreme temperature environments from –13 to 167°F (–25 to 75°C).
Loading Content..Please wait!
- 4-, 6- and 8-port versions
- Molded cable or spring clamp terminal wiring
- Block capacity can be doubled with micro splitter accessory
Sensors Catalog Index