E51 Limit Switch Style
Eaton's E51 Limit Switch-Style Sensors offer high performance in a limit switch-style housing. The modular, plug-in components provide application flexibility, ease of maintenance and reduced inventory.
- Rugged zinc die-cast construction and full epoxy encapsulation make this limit style switch ideal for the harshest industrial applications.
- Viton gaskets ensure a positive seal and offer high resistance to chemical attack.
- Modular head, switch body, and receptacle design makes machine change outs simple.
- Sensor head design can be rotated for maximum application flexibility. Sensor heads and bodies feature captive screws to eliminate loss.
- Sensor bodies feature bifurcated engagement prongs for a reliable connection when plugged into receptacle stabs.
- Engagement key between sensor body and receptacle prevents improper assembly.
- Factory-assembled models with tamper-proof screws offer a lasting seal.
Loading Content..Please wait!
- 2-wire AC/DC operation
- 4-wire AC, 4-wire DC-only
- Terminal or miniconnector connection options
- Conduit entry, cable, and connector wiring options
- Logic modules available to provide additional system control functions
- Fully encapsulated versions available for the most difficult application environments
Sensors Catalog Index