E55 Limit Switch-Style Nonmetallic
Eaton's E55 Limit Switch-Style Nonmetallic inductive sensors are long-range devices designed for direct drop-in replacement of mechanical limit switches. The unique sensing head is factory assembled for top-sensing use, but it can easily be converted in the field to any one of four side-sensing positions. These switches also feature robust PBT housings for high resistance to wash down and corrosive chemicals.
- Noncontact sensing can enhance machine uptime and significantly improve overall machine reliability.
- Long sensing ranges mean higher survivability and increased machine uptime.
Loading Content..Please wait!
- 5- to 40-mm sensing ranges
- N.O. or N.C. operation
Sensors Catalog Index