Small Diameter
These unique, super small inductive sensors are designed to deliver reliable performance in extremely small spaces. Eaton offers a wide variety of housing diameters, ranging from 4 to 8 mm.
- Sensors are built with robust stainless steel housings for reliable performance.
- An LED status indicator provides easy-to-view output status.
- All sensors are equipped with short circuit and reverse polarity protection to increase machine uptime.
- These sensors are designed with a high resistance to harsh environments, carrying NEMA 4, 4X, 6, 6P, 12 and 13 sealing ratings.
Loading Content..Please wait!
- Available in shielded and unshielded
Sensors Catalog Index