E55 Nonmetallic
These corrosion-resistant inductive proximity sensors are made of PBT plastic, making them an ideal solution for environments with high-pressure wash down.
- Threaded tubular housings allow for easy integration into new and existing applications.
- PBT plastic housings are ideal for use in environments with high-pressure wash down or in the presence of corrosive chemicals.
- LED output indicators provides easy viewing.
- Shielded units can be embedded flush with metallic surfaces.
Loading Content..Please wait!
- Available in 12-, 18- and 30-mm diameters
- Shielded or unshielded
- 2-wire AC or 3-wire DC
Sensors Catalog Index