20 Series
These heavy duty 20 Series sensors from Eaton's electrical business are designed for use in harsh environments with constant exposure to weather and physical abuse. Large optics provide exceptional sensing ranges including 700 feet (213m) for thru-beam, 75 feet (23m) for reflex and 8 feet (2.4m) for diffuse reflective. Optional logic modules provide integral control functions like time delays, oneshot outputs and stopped motion detection.
Loading Content..Please wait!