55 Series
55 Series Photoelectric Sensors are identical to Eaton's 50 Series except without the interchangeable outputs or logic functions. They offer durability and high optical performance in a cost-effective, self-contained package. The 55 Series features sensors with AC and DC operation in a single unit. A relay option is available on these models that provides a 3 Amp SPDT relay output for high current switching.
Loading Content..Please wait!