Mechanical Limit Switches
Eaton provides a comprehensive offering of industrial limit switches to meet a variety of applications. Mechanical limit switches offer high precision due to the fact that physical contact is made with the target.

LS-Titan Safety
This offering of safety position switches is designed for worldwide application. Eaton's LS-Titan limit switches feature economic insulated plastic or rugged metal enclosures.

LS-Titan Miniature DIN Switches
Eaton’s LS-Titan limit switch line is a complete offering of safety position switches designed for worldwide application.

E47 Precision
Eaton's E47 Precision Limit Switches are a cost-effective solution for applications that require highly accurate switching.

E47 Compact Prewired
These compact sensors are versatile, slim devices that are a great choice for hard-to-fit applications where sealing integrity is required.

E49 Miniature DIN
Eaton's E49 Miniature DIN limit switches provide reliable sensing in light industrial applications where space is restricted. These limit switches are designed to be complaint with international standards.

E49 Mini Metal
These durable, cost-effective switches are the ideal choice for applications where a compact solution is necessary. Eaton's E49 Mini Metal Limit Switches are designed tough for machinery OEMs.

E49 Compact Metal
These compact switches feature a rigid, die-cast housing for extremely reliable switching in OEM applications.

E50 Heavy Duty Plug In
Eaton's E50 Heavy-Duty Plug-In Limit Switches provide versatility and reliability coupled with exceptional chemical resistance. They are perfect for machine tool, automotive, water/wastewater treatment and other heavy-duty industrial applications.

Non Plug In Style
These fully assembled non-plug-in limit switches are designed for heavy-duty applications.

Hazardous Location
Eaton's Hazardous Location Limit Switches are specially designed to operate in NEMA 7–9 environments.

Special Purpose Limit Switches
Special Purpose (Type F), Rotating Shaft (Type J), Pneumatic Time Delay (Type LP) and Precision and Cabinet Door Interlock (Type PS) Limit Switches from Eaton's electrical sector serve a variety of special purpose industrial applications.