E47 Compact Prewired
These compact, versatile limit switches feature a rugged die-cast aluminum alloy housing, cable connection and switch mechanism that are encapsulated for protection against extreme temperatures (–10 to 70°C), contaminants, moisture, shock and vibration.
- The enclosure features NEMA 4, 6 and 13 ratings, making it suitable for applications such as machine tool, food processing and packaging.
- These switches come prewired with a 3m, 18 AWG, AWM 2517 300V cable.
Loading Content..Please wait!
Sensors Catalog Index
Search for Drawings