E50 Heavy Duty Plug In
These versatile switches are the industry standard for reliability in environments that require exceptional chemical resistance. Viton gaskets, seals and boots and a zinc die-cast enclosure ensure resistance to coolants, cleansing agents and hydraulic fluids. Modular, plug-in components provide flexibility, reducing inventory and downtime.
- Mounting dimensions accommodate both U.S. and DIN standards for easy retrofit installations.
- Terminal identification on the nameplate allows for visual wiring checkout without guessing.
- Head and switch bodies can be replaced without rewiring.
- Ridge-topped contacts and wiping action ensure continuity to even logic-level circuits.
Loading Content..Please wait!
- Can be ordered in separate components or as completely assembled switches
- AC/DC LED and AC neon indicating lights available
- Epoxy-filled pin connector or pigtail pin connector receptacles available
Sensors Catalog Index
Search for Drawings