E51 Limit Switch Style
Eaton's E51 Limit Switch Style Sensors offer high performance in a limit switch-style housing. The modular, plug-in components provide application flexibility, ease of maintenance and reduced inventory.
- The rugged zinc die-cast construction and full epoxy encapsulation make Eaton's E51 Limit Switch Style Sensors ideal for the harshest industrial applications.
- Viton gaskets ensure a positive seal and offer high resistance to chemical attack.
- Modular head, switch body and receptacle design ensure simple machine change outs.
- Sensor head design can be rotated for maximum application flexibility, and they feature captive screws to eliminate loss.
- Sensor bodies feature bifurcated engagement prongs for a reliable connection when plugged into receptacle stabs.
- Engagement key between sensor body and receptacle prevents improper assembly.
- Factory-assembled models with tamper-proof screws provide a lasting seal.
Loading Content..Please wait!
- Diffuse, reflex, polarized, thru-beam and fiber optic models available
- 2-wire AC/DC operation
- 4-wire AC, 4-wire DC-only
- Terminal or miniconnector connection options
Sensors Catalog Index