E67 Long Range Perfect Prox Series
Eaton's E67 Long-Range Perfect Prox Series Sensors are the highest-performing long-range sensors available with background rejection. They are the perfect solution for the most difficult sensing applications. These sensors reliably detect targets in range regardless of variations in color, reflectance, contrast or surface shape, while ignoring objects just slightly outside the target range.
- Sensors offer fixed, preset ranges with no user adjustment to prevent tampering and eliminate downtime.
- Perfect Prox technology provides exceptional background rejection to solve intense application challenges
- Dual indicators communicate output and power status from an easy-to-see location at the top of the sensor housing.
- Fully sealed package provides outstanding performance in difficult application environments.
Loading Content..Please wait!
- Extended sensing ranges of up to 8 ft are available
- Available with both AC and DC operation in a single unit up to 132V
- AC/DC models offer isolated contact output for wiring flexibility
- DC-only sensors offer both NPN and PNP outputs
Sensors Catalog Index
Search for Drawings