OEM Prism Series
Eaton's OEM Prism Series 18-mm tubular, high-performance sensors are packaged for high-volume use. They feature dual or single discrete outputs for simple wiring in place of the isolated output found in standard models. Forward and right-angle viewing models feature identical gain and optical characteristics for better fit and gain control allows for quick adjustment for peak optimal performance.
- Eaton's OEM Prism Series Sensors are shipped bulk for the convenience of high-volume users.
- All models are 10–30 Vdc for easy global application.
- Visible red sensing beams allow for easy setup.
- Unique threaded body allows for quick mounting in a 3/4-inch hole or against any flat surface.
- Internal components are rigidly sealed in a solid encapsulated package for excellent performance in high-shock and high-vibration applications.
- High noise immunity greatly reduces problems associated with electrical noise.
- NPN and PNP outputs are provided in each sensor for easy wiring.
Loading Content..Please wait!
- Available in diffuse reflective and polarized reflex models
- Preconfigured in Light or Dark Operate modes
Sensors Catalog Index