Voltage Sensors
Ideal for situations where power quality is an issue, VoltageWatch sensors facilitate monitoring of supply voltage levels. They identify undervoltage or overvoltage concerns and help protect critical motors and electronics. Because they have an industry-standard 4–20 mA output, they are easily coupled to a data logger, panel meter or PLC for real-time monitoring and reporting.
- This high-performance, true RMS sensor provides voltage sensing for both single- and three-phase installations.
- This voltage sensor provides a fully isolated analog output proportional to rated nominal voltage in both sinusoidal and nonsinusoidal (variable frequency) situations.
- Features a slim, easy-to-install DIN rail-mounted enclosure.
- Input/output circuitry is electrically isolated for improved safety.
Loading Content..Please wait!
Sensors Catalog Index