Rotary Wiper Control Switch
he RW200 series Rotary Wiper has four wiper control positions via a rotating knob: Off, Intermittent, Continuous Low Speed and Continuous High Speed. The device has a washer function that operates the washer pump and wiper while the knob is depressed. It is a highly durable rotary wiper control for the transportation industry.
- Switch will withstand a 3-foot drop on concrete, reducing mechanical shock.
- Load Dump Protection allows the switch to withstand a 120V load dump per SAE J1455.
- Reverse Voltage Protection ensures that he device will not be damaged when exposed to 12 Vdc for up to 5 minutes.
Loading Content..Please wait!
- Choice of connectors
- Pad Printing on Knob
- Variable Bushing Length
- Variable Spindle Length
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com