Electronic Vehicle Display
Electronic Vehicle Displays are rugged dashpanel displays that simplify the viewing, selecting, inputting and downloading of key equipment/trip data. The eVU can interface with smart engines, controllers and equipment software, as well as receive input from analog transducers and sub-systems. They can be customized with various colors, resolutions and character configurations for the functionality and flexibility you need.
- Positioning of display within a drivers line of vision allows easier access than typical touch screens or soft-key applications, keeping both drivers and everyone else on the road safe.
- Displays fit right into the same cutouts as standard rocker switches, making installation very easy.
- Backlighted legend displays and sunlight readable LCD characters allow for easy readability in any condition or application.
- Equipped with an internal warning and alert buzzer for added safety.
- Simplified architecture and design saves dash space and costs.
Loading Content..Please wait!
- Auto Shift Indicator
- Bar Graph Display
- Communication Ports
- Multidigit Display
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com