Electronic Switch Modules E30
The above-panel Electronic multiplex Switch Module features top, center, and bottom LED lighting with software that offers advanced circuit and lighting flexibility, including dimming and flashing options using J1939 CANbus communications. The eSM is ideal for the bus/coach, truck and specialty vehicle markets. It is especially suitable where “gangs” of switches are mounted in a panel or dashboard, and expansion modules can be connected easily to a master module.
- Using one harness to a controller to accommodate up to 24 switches and a three-wire interconnect between expansion and master modules provides reduced wire harness complexity.
- Reduced harness size offers an overall reduction in weight, improving operational efficiency of the equipment.
- Mounting and connection of three switches at one time versus individually makes installation easy and reduces assembly labor.
- Late point definition of circuit and rockers reduces inventory and accommodates multiple application requirements.
- Field re-programmable design saves on maintenance and labor costs.
- Sleep mode available to reduce current draw on the battery.
- Front panel removable for easy maintenance.
Loading Content..Please wait!
- Expansion Module
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com