AC Rated Push Button Switches
General-purpose, AC Rated Pushbutton switches offer a wide variety of configurations, button styles and termination types. The 7835 and 7836 light-duty series pushbutton switches are AC only. They feature slow-make/slow-break butt type contacts with a light operating pressure that is particularly suited to instrumentation applications.
- Slow-make/slow-break contacts provide a light operating pressure particularly suited to instrumentation applications.
- 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature.
- Hardware is supplied, eliminating addional costs of purchasing components.
- Matching indicators provide a uniform, consistent look.
Loading Content..Please wait!
- Bushing Mounted
- Flush Mounting
- One-Hole Mounting
- Screw Terminals
- Snap-in Mounting
- Spade Terminals
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com