Illuminated AC/DC Rated Push Button Switches
A variety of general purpose push button and indicator options are available. such as illuminated and non-illuminated versions, colored lens caps, lamp styles and mounting styles. Illuminated AC/DC Rated push button switches are ideal for applications such as appliances, electronics, medical and test instruments, office equipment and other commercial applications.
- Full pushbutton caps may be used with two lamp devices, resulting in a high degree of illumination.
- Lamp is stationary to reduce mechanical shock to filament.
- Incandescent lamps may be operated at 5–10% below rated voltage, aiding in up to 200–400% increased lamp life.
- Matching indicators provide a uniform, consistent look.
- Engraving and Hot Stamping provides for customized pushbutton characteristics.
Loading Content..Please wait!
- Bi-Pin Base
- Engraving and Hot Stamping
- Incandescent Lamps
- LED Lamps
- Midget Flange Base
- Mounting Barriers
- Neon Lamps
- Pushbutton Caps
- Subminiature Wedge Base
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com