1500/2500 Series
1500/2500 Series rocker switches are available as Midsize Non-Illuminated and Illuminated, and Hi-Lite Rocker with High Inrush. The 1500H/2500H High Inrush option is designed to handle high inrush currents up to 100A peak inrush for 10 milliseconds. The two-color Hi-Lite Rocker with High Inrush version brightly indicates the ON position. This version spares the expense of more costly illuminated switches and is available with the high inrush option.
Loading Content..Please wait!
- High Inrush
- Hi-Lite Rocker with High Inrush
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com