1600/2600 Series
1600/2600 Series rockers offer a wide circuit in standard or custom colors for illuminated and non-illuminated versions. Custom legends are available on the switch lever and bezel. The 1600H/2600H High Inrush option is designed to handle high inrush currents up to 100A peak inrush for 10 milliseconds. The Splashguard option features a unique moisture and water resistant seal, making it ideally suited for marine, RV and food processing applications.
- Uniquely designed seal provides resistence to moisture and water.
- One switch can be used for both domestic and foreign markets, saving on costs and inventory.
- Oversized nylon lever with smooth, matte finish features a convenient thumb depression to ensure effortless touch control.
Loading Content..Please wait!
- Custom Legends
- High Inrush
- Panel Cutout Fillers
- Splashguard
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com