8004/8005 Euro Full-Size
All switches in this rugged 8004/8005 Euro Full-Size Series lineup can be fitted with a silicone rubber seal to provide moisture and dust-resistance. Additionally, these switches can be gang-mounted into a single panel opening. Five lamp voltages are offered as standard, and panel blanks are also available. Options for the 8004/8005 Series include concave, two-face, illuminated, non-illuminated and a recessed feature.
- Recessed feature allows placement of your label on the face of our rocker.
- Silicone rubber seal, provides moisture and dust resistance.
- Butt action contact mechanism designed specifically for use on AC and low voltage DC applications allows for slow make/slow break contact.
- Easy snap-in mount into various panel thicknesses for added convenience.
Loading Content..Please wait!
- Additional colors of rockers and bezels
- Dead back cover with wire leads
- Dry circuit capabilities
- Foam dust seal
- Full size Euro-Look gang mounting systems
- Full size Euro-Look panel plugs
- Gold contacts
- Industry standard connector
- Matching indicators
- Pad-printed legends
- Printed circuit terminals
- and other terminal types
- Reversing jumpers
- Special circuits
- Special ratings
- Special lamp voltages
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com