8006/8007 EURO SR
The EURO SR Series offers snap-in mounting and can be provided with a durable silicone seal that resists dust and moisture. They are available in sealed and non-sealed versions. All EURO SR switches are molded in an aesthetically pleasing matte finish. Five lamp voltages are offered as standard. The EURO SR will accept loads up to 15A. Terminal numbers are stamped on the base for easy identification.
- Silicone rubber seal, provides moisture and dust resistance with an IP67 rating.
- Terminal numbers are stamped on base for easy identification.
- Butt action contact mechanism designed specifically for use on AC and low voltage DC applications allows for slow make/slow break contact.
- Switches operate with a crisp tactile feel, allowing for easy actuation.
Loading Content..Please wait!
- Additional colors of rockers and bezels
- Dead back cover
- Dry circuit capabilities
- EURO SR panel plug
- Foam dust seal
- Industry standard connector
- Pad-printed legends
- Palm guard
- Printed circuit terminals
- Reversing jumpers
- Special circuits
- Special ratings
- Special voltage bulbs
- Wire leads
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com