8064/8065 Esport
The ergonomically designed 8064/8065 ESPORT Series comes with a large, independent LED illuminated indicator window that clearly identifies the switch’s labeled function— your label or ours. The switch can be ordered with an LED illuminated actuator, as well. All ESPORT switches are molded in a clean matte finish and operate with a definite tactile feel so actuation of the switch feels crisp. 8064/8065 ESPORT switches will accept loads up to15A.
- Tin-plated spade switch terminals provide for a long storage life.
- LED’s long life reduces or eliminates the need for lamp replacement.
- LED illuminated indicator window clearly displays the switch’s labeled function for easy identification.
- The clear lens will allow the maximum amount of diffused light to flow through labels, even those that are customized.
Loading Content..Please wait!
- Additional colors of rockers and mounting bezels
- Dry circuit capabilities
- Full-size Euro-Look panel plugs
- Pad-printed legends
- Polarized lock-on connector
- Reversing jumpers
- Solder terminals and other terminal types
- Special actuators
- Special circuits
- Special indicator legend labels
- Special LEDs and LED voltages
- Special ratings
- Wire leads
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com