X Series Rockers
These sleek style rockers are molded in a unique smooth matte finish. The bezel is also unique with a more modern rounded-rectangular design with an oval shaped rocker. X Series Rockers are available in single- and double-pole with various circuit options, LED illumination, and laser etching with standard terminal choices including 0.250 spade, screw, and solder.
- Seal Standard IP56 Sealing per IES 60529.
- Available in four LED voltages including 14 Vdc, 28 Vdc, 125 Vac and 277 Vac.
- Frames are nylon and actuators are nylon with glass fiber with both meeting UL flame: 94HB. Terminals are silver plated brass.
- Easy snap-in mounting with plastic bezel.
- Eaton part number etched on switch for easy inventory management.
Loading Content..Please wait!
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com