Door Interlock Switch
Door Interlock Switches are supplied with one 1PDT snap action switch or two 1PDT miniature snap action switches. The snap action switches are mounted in a frame and a single actuator that is spring loaded operates the switch. When mounted in a door, the closing of the door forces the actuator against the spring, thereby closing the switch. When the door is open, the actuator springs out, thereby opening the power circuit.
- Tapped holes are provided to allow mounting in either of two positions; 2-screw side or front panel mounting.
- Switch service position allows service personnel to turn power on even when the cabinet door is open.
- When the door is closed, switch automatically resets to the normal closed position, eliminating the need for additional manual service.
Loading Content..Please wait!
- PC Termination
- Special Actuators
- Special Circuits
- Solder Lug Termination
- Spade Termination
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com