General Purpose
General Purpose AC/DC Rated Keylock Switches are constructed with brass silver-plated solder lugs. These switches are composed of both movable and stationary bronze silver-plated contact material, and all use Quick-make/ Quick-break switching mechanisms, with wiping action blades for self-cleaning contacts.
- Quick-make/Quick-break switching mechanisms with wiping action blades provide self cleaning contacts.
- Hardware is supplied, eliminating additional costs of purchasing components.
- 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature.
Loading Content..Please wait!
- Additional Keys for Locking Switches
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com