AC Rated general purpose switches
AC Rated General Purpose Toggles are constructed of thermoset molding material for base material and are available with both short and tall bushing, and short or tall bat levers. These toggles are available with either a white or black nylon designer lever, whichever suits your color matching needs. Hardware is furnished assembled and users can rotate the keyway a full 180 degrees.
- “Combi-Term” design allows users the option of screw terminals, 0.25 in Quick Connects or solder termination all on the same switch.
- Bright nickel-plated finish on toggle lever and bushing provides added protection.
- Hardware can be supplied, eliminating addional costs of purchasing components.
- Butt action contact mechanism allows for slow make/slow break contact.
- Silicone rubber lever seal resists the entrance of contaminants into the contact structure.
Loading Content..Please wait!
- Combi-Term Termination
- Screw Terminals
- Solder Lug Terminals
- Spade Terminal
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com