General Purpose Toggles
General Purpose Toggles are AC or DC rated mechanically actuated switches designed to respond to many types of mechanical stimulus.
AC Rated general purpose switches
AC Rated General Purpose sealed toggle switches are available from one to four-pole design. These AC rated toggle switches offer the widest selection of features and the design flexibility to meet a variety of applications.
AC/DC Rated for small motor applications
AC/DC Rated General Purpose Toggles are available in one or two-pole design, and are constructed of Thermoset molding base material. These switches are especially suited for use in small motor applications.
Loading Content..Please wait!