Heavy Duty Hesitation Switches
The most common application for Heavy Duty Hesitation is to help prevent motor damage resulting from the high current generation by counter EMF of the armature at the time of reversing. This type of device is referred to as an antiplugging, hesitation, positive stop or positive off switch. Typical applications include bench tools, coach and truck (electric lift) and X-ray equipment.
- High ratings of Flush Mount series allow for use with a broad range of heavy duty applications.
- Positive center stop feature assures that the lever cannot be thrown from one side through the center OFF position without stopping.
- Hardware can be supplied, eliminating additional costs of purchasing components.
Loading Content..Please wait!
- Flush Mount
- One-Hole Panel Mount
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com