Illuminated AC Rated Switches
Illuminated AC Rated toggle switches are constructed of a silver-plated copper contact material and spade—brass terminal types. The base material is a colored thermoplastic paddle lever. On the sealed versions, a silicone rubber seal is fitted to the paddle lever to provide a moisture and dust-resistant seal between the lever and bushing.
- Silicone rubber seal is fitted to the paddle lever to provide a moisture and dust-resistant seal between the lever and bushing.
Loading Content..Please wait!
Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com