Medium Voltage Ground and Test Devices
A draw out safety device that can be inserted into a circuit breaker cubicle in the same manner as the VR-Series circuit breaker and the original air circuit breaker. The ground and test devices are used to apply temporary grounding to the phase conductors of switchgear during maintenance and testing of the equipment in compliance with OSHA and NFPA 70E requirements. These devices are available as a single terminal device or a dual terminal device.
- Designed for insertion into the circuit breaker compartment to gain access to the primary stationary contacts
- Ground the circuit for maintenance work
- Apply potential for cable testing
- Access both bus and line circuits for “phasing out” tests