Power Breaker Reconditioning
The Class 1 Reconditioning process helps enhance coordination, improve system reliability, and increase the life of medium voltage power breakers. The process includes inspection and documentation of the breaker, disassembly to its component level, careful cleaning, reassembly using the manufacturer's information, testing the breaker to the manufacturer's and ANSI standards, and then tracking each breaker's history in our POW-R-Master database.
- The installation of an extremely accurate Digitrip RMS trip unit retrofit kit results in a breaker restored to its full capacity with a longer life, and a state-of-the-art trip system.
- Every operation is performed per the original manufacturer’s information, ANSI standards, and their Class 1 specification which ensures improved reliability.
- Five established regional Aftermarket Centers of Excellence (ACE) in North America perform the Class 1 Reconditioning process. Each ACE strictly adheres to a national program of standards and quality processes, thus assuring customers with multiple sites that all their breakers will be Class 1 Reconditioned exactly the same.
- Eaton’s POWR- Master database provides a complete maintenance profile on each breaker instantly accessible to Engineering Service technicians, enabling effective response to service requirements.
Loading Content..Please wait!