Switchgear Solutions

Eaton provides our customers with an IEEE Certified alternate conversion solution for metal enclosed and metal-clad switchgear components for low voltage (LV) and medium voltage (MV) applications. These switchgear solutions are assembled in various combinations to satisfy specific application requirements. Newer technology and circuit breakers with increased capabilities can be interfaced into the existing enclosures and provide a less expensive alternative to the installation of new switchgear while providing improved uptime and reliability of the installation. These conversions utilize standard production circuit breakers so they are interchangeable with current Eaton low voltage (LV) and medium voltage (MV) power circuit breakers supplied in new switchgear as well as the components in motor starter conversions.