AM1P Series
Using a parallel wiring configuration, the AM1P delivers 200 amperes in a 2-pole design and 250 amperes in a 3-pole design. In addition, the AM1P employs a proprietary technology known as PCE or Precision Current Equalization. This technology ensures that current flows evenly through all poles and nuisance tripping is eliminated. The AM1P Series is UL 489A listed.
- Shock-tested for shock in accordance with MIL-STD-202, Method 213, Test Condition I
- Vibration-tested in accordance with MIL-STD-202, Method 204, while carrying full-rated current
- Minimum life of 10,000 on/off operations, with 6,000 at rated current and voltage, and 4,000 at no load
- Dielectric strength tested in accordance with MIL-STD- 202, Method 1500 volts at 50/60 Hz, 1100 Vdc (or twice rating plus 1000 volts)
Loading Content..Please wait!
Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3
Technical Support
877-386-2273 Opt 2, Opt 1
Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series
Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)
Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series
Hydraulic Magnetic Circuit Breaker Distributors