AMR Series
The Heinemann AMR Series is the logical choice for applications requiring greater interrupting performance coupled with the sensitivity of hydraulic-magnetic protection. The precisely tailored time delays and ability to interrupt high currents make them ideal for critical applications. It is the solution for demanding applications requiring up to 50,000 amperes interrupting capacity.
- Shock-tested for shock in accordance with MIL-STD-202
- Vibration-tested in accordance with MIL-STD-202
- Dielectric strength tested in accordance with MIL-STD-202
- Insulation resistance of 100 megaohms minimum at 500 Vdc, per MIL-STD-202
- Flammability specifications of UL 94-VO case, UL 94-HB handle
- Direct replacement for discontinued AM and NAM/S models.
Loading Content..Please wait!
Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3
Technical Support
877-386-2273 Opt 2, Opt 1
Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series
Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)
Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series
Hydraulic Magnetic Circuit Breaker Distributors