GH Series
The GH Series breaker offers the benefits of hydraulic-magnetic protection in a compact, economical design. Because of their ability to furnish both close-rated locked rotor protection and running overcurrent protection without derating in extreme and highly variable ambient conditions, they are popular in a variety of industries — air conditioning, electric heating, computer main frame and central processing, transportation and many others.
- Fungus and Humidity Resistance: Provided in accordance with MIL-STD-202 by treating all ferrous parts with a special moisture-resistant finish and by using special springs and fungus-resistant cases, covers and handles.
- Shock: Tested in accordance withMIL-STD-202, Method 213, Test Condition I (100G’s at 6 milliseconds).
- Vibration: Tested in accordance with MIL-STD-202, Method 204, 10 to 500 Hz, 0.06-inch total excursion on three mutually perpendicular planes. Shock and vibration tests apply to time delay breakers only and are performed with units carrying full rated current.
Loading Content..Please wait!
Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3
Technical Support
877-386-2273 Opt 2, Opt 1
Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series
Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)
Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series
Hydraulic Magnetic Circuit Breaker Distributors