GJ1P Series
GJ1P breakers offer high-quality circuit protection for dc applications from 100 to 1200 amperes. Their precisely tailored time delays and ability to interrupt high currents makes them ideally suited for critical applications. On overloads exceeding 1000 – 1400% of rating, there is no intentional time delay and the breaker interrupts currents of as much as 100,000 amperes at 65 Vdc up to 1200 amperes.
- The UL listed series GJ1P (UL 489) models are available in a choice of fast, medium or slow response times to accurately match load conditions.
- They can be ordered in “series trip,” “mid-trip” and “switch only” constructions and are available front- or back-mounted, front- or back-connected, with optional auxiliary switches for signaling.
Loading Content..Please wait!
Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3
Technical Support
877-386-2273 Opt 2, Opt 1
Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series
Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)
Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series
Hydraulic Magnetic Circuit Breaker Distributors