PROPAK Series

PROPAK Series

The PROPAK Series Hydraulic-Magnetic Circuit Protector is available in 1- or 2-poles, 0.1 to 20 amperes, and meets MIL-STD for shock, vibration, temperature and humidity. The PROPAK offers the performance of a hydraulic-magnetic breaker in a miniature package. The PROPAK can be used in a variety of applications up to 250 Vac. All breakers ship with mounting hardware included and have quick-connect terminals for fast installation.