Hydraulic-Magnetic Circuit Protection
Hydraulic-magnetic circuit breakers are available in both AC and DC ratings in accordance with UL, CSA and VDE standards. Eaton offers a number of equipment, branch and main circuit breaker products that meet American, European and Asian agency listings, ensuring products designed with Eaton may be designed, built and sold worldwide.
1U Series Slimline
The 1U Slimline series is designed specifically for rack-mount applications and offers the precision performance of a full size hydraulic magnetic breaker in a miniaturized package. The reduced height is ideal for tight spaces and allows greater design flexibility.
AM1P Series
The AM1P breaker is designed for telecommunication sites with high current demands and limited space. With a 250 ampere current carrying capacity and improved interrupting ratings up to 50 kA, the AM1P breaker gives unparalleled performance in site applications.
AMR Series
The AMR Series delivers significant performance advantages in a compact package. Suitable for branch circuit protection, the AMR can be used in a wide variety of applications, including lighting and power distribution equipment.
C Series
The C Series is one of Eaton’s most versatile breakers. With a 600 Vac rating and the ability to select from a variety of trip curves, the C Series is an alternative to thermal-magnetic breakers in harsh environments or when precision is essential.
GH Series
The GH Series offers all of the advantages of a completely magnetic 3-pole breaker with a 14,000 ampere interrupting capacity. Perfect for applications in extreme environments where thermal-magnetic breakers would have otherwise been selected.
GJ1P Series
Similar to the GJ, the GJ1P Series has increased capacity and is available in current ratings up to 1200 amperes. The GJ1P is a UL 489 listed device delivering superior performance.
GJ Series
High-current circuit breakers in a compact package, the GJ Series offers protection up to 250 amperes. Add the precision of hydraulic-magnetic protection on your critical loads over 100 amperes.
J Series
Small lightweight hydraulic-magnetic circuit breaker perfect for telecom and marine applications. The compact size of the J Series makes it well suited for applications where space comes at a premium.
KD Series
A low-cost pushbutton supplementary protector for electrical equipment. Designed to fit a standard 5/8” round or “D” shaped panel cutout. With a variety of accessories, the KD Series is a perfect replacement for traditional panel-mounted fuse holders.
PROPAK Series
Miniature single- or 2-pole circuit breaker available with paddle or rocker handle. Available with or without illumination and a variety of internal accessories including auxiliary switches and remote tripping options.
A100 Series
Eaton's Modular Power Distribution Busbar System, A100 Series, is a compact system designed to provide savings in the total installed cost per circuit. Individual loads up to 100A AC and 300A DC are attached through hot-pluggable hydraulic-magnetic circuit breakers to any of the supply phases for easy functional grouping.
Loading Content..Please wait!
Hydraulic Magnetic Circuit Breaker Distributors