Bolt-on Miniature Circuit Breakers
Eaton’s bolt-on miniature circuit breakers offer superior protection for panelboards. They are also switching duty rated for 120 VAC fluorescent light applications. Easy to securely install. Choose from one-, two-, or three-pole designs. Built and listed to UL 489. All products 15–100A are HACR rated. Choose from Bolt-On Types BAB, QBHW, HBAX, HBAW.
- Flexible power feed connection (wire size and position) offers product uniformity as well as ease of installation.
- Field-mountable accessories make installation and on-site custom configuration easy.
- Compact designs available to minimize panel size.
Loading Content..Please wait!
- Handle Locks
- Handle Ties