WMZS Supplementary Protectors
Eaton’s WMZS Supplementary Protectors provide overcurrent protection where branch circuit protection is not required or is provided by a separate device like a fuse or molded case breaker per UL 1077. The wide range of current ratings (0.5 A to 60 A) make it an ideal choice.
- Current limiting design provides fast short-circuit interruption that reduces the let-through energy that can damage the circuit
- Thermal-magnetic overcurrent protection
- Three levels of short-circuit protection, categorized by B, C and D curves
- Trip-free design. Breaker can not be defeated by holding the handle in the ON position
- A color-coded red/green indicator provides immediate visual indication of device status (green for OFF, red for ON) and isolation function.
- Power to the circuit breakers can be fed from the line or load side
- Captive screws cannot be lost
- Dual rated for IEC 60947-2 standard
- For use in applications for which UL 1077 or CSA C22.2 No. 235 are required
- Easy installation on DIN rail. Module width of only 17.5 mm (per pole)
- Small modular width of the device and accessories saves space in the panel or equipment, which can lead to cost savings
- Operating temperature range of -40F to 167F
Loading Content..Please wait!
- Auxiliary Switch and Bell Alarm
- Bus Bar Comb (fork or pin)
- End Caps
- Padlock Accessories
Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1
Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4